Storage shelf Wire Cart

Article no.: AS 4051055

Storage shelves, e.g. for storage boxes.

Article no.:
AS 4051055
Product description
Storage shelves, e.g. for storage boxes.
Benefits
Secure storage
Easy to use
Technical specifications
The Wire Cart can be extended by up to three storage shelves
Storage boxes with a maximum size of W x H x D: 400 x 150 x 300 mm may be positioned on the storage shelves
Suitable for Model No.
4051.050
Packaging unit
1 pc(s).
Net weight
3 kg
Gross weight
3.5 kg
Customs tariff number
94032080
EAN
4028177960251