- Article no.:
- AS 4051031
- Version
- for fully automated wire cabling machine Wire Terminal WT C
- Product description
- The cleaning station is a special unit for cleaning the print heads of the Wire Terminal WT.
- Benefits
- Easy assembly in the Wire Terminal WT
- Ideal tensioning device and storage options for Wire Terminal print head cleaning
- Simple cleaning procedure for the print heads
- Supports daily cleaning of the print heads
- Supply includes
- Cleaning station
Tray with screw-fastening for ink bottles
Slide support
Print head holder
Clamping jaw for assembly in Wire Terminal
Vertically hinged tube
Grounding cable with fixing clamps
- Note
- For your individual machine specifications, please consult your Rittal advisor.
- Suitable for Model No.
- 4051210
- 4051205
- Packaging unit
- 1 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.5 kg
- Customs tariff number
- 84669340
- EAN
- 4028177960480
- Product description
-
Cleaning station for mounting in the wire terminal, suitable for cleaning print heads. The cleaning station includes: tray with screw connection for Leibinger ink bottles, tray holder, print head holder, fixing jaw for mounting in the wire terminal, swivel tube, and earthing cable with fixing clamps.