- Article no.:
- AS 4051250
- Product description
- Ink for the printer system on the Wire Terminal WT.
- Color
- White
- Note
- For your individual machine specifications, please consult your Rittal advisor.
- We reserve the right to make technical modifications
- Note on Model No.:
- for IQ.JET
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.3 kg
- Customs tariff number
- 32151900
- EAN
- 4028177999497
- ECLASS 8.0
- 19140606
- Product description
- Ink white 225 (pigmented) for the IQ.JET printing option in the Wire Terminal WT C, TAG, 950 ml, max. storage time: 6 months