- Article no.:
- AS 4051233
- Benefits
- Project-related commissioning for downstream processes
- Project-related sorting of wires
- Optimal removal handling
- Rail system prepared for optimal workplace picking
- No wire sorting required
- Simplifies wiring process with step-by-step instructions in Eplan Smart Wiring
- Optimal in combination with the Wire Cart for perfect workstation commissioning
- Supply includes
- Wire rail WT 30
- Note
- The gap dimension indicates the maximum diameter of the wire insulation.
- Suitable for Model No.
- 4051.205
- 4051.210
- 4051.024
- 4051.036
- Applications
- For single wires with cross-section 1.0 mm² (clearance 3.0 mm)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.84 kg
- Customs tariff number
- 76169990
- EAN
- 4028177981089
- Product description
- Wire rail 1.0 mm² for the 15-fold rail system in the WT