Wire rail WT

Article no.: AS 4051236

The ready-cabled wires are fed to the WT 48 wire rail with a cross-section of 4.0 mm² by removal handling.

Article no.:
AS 4051236
Benefits
Project-related commissioning for downstream processes
Project-related sorting of wires
Optimal removal handling
Rail system prepared for optimal workplace picking
No wire sorting required
Simplifies wiring process with step-by-step instructions in Eplan Smart Wiring
Optimal in combination with the Wire Cart for perfect workstation commissioning
Supply includes
Wire rail WT 48
Note
The gap dimension indicates the maximum diameter of the wire insulation.
Suitable for Model No.
4051.205
4051.210
4051.024
4051.036
Applications
For single wires with cross-section 4 mm² (clearance 4.8 mm)
Packaging unit
1 pc(s).
Net weight
0.85 kg
Gross weight
1 kg
Customs tariff number
76169990
EAN
4028177981058
Product description
Wire rail 4.0 mm² for the 15-fold rail system in the WT