Chain bundle module WT

Article no.: AS 4051215

With the help of the WT chain bundle module, the cabled wires are sorted and tied in sequence. Both wires with and without end machining are taken into account and placed in an ideal sequence.

Article no.:
AS 4051215
Benefits
Simplifies wiring process with step-by-step instructions in Eplan Smart Wiring
Efficiency increase due to possible production in sorted chain bundles
null
Supports the wiring process at various locations
Technical specifications
Also possible in combination with the WT 15 wire rail system option
Supply includes
Chain bundle module WT
10 rolls of WT bundle tape, each 50 m long
Suitable for Model No.
4051.205
4051.210
Packaging unit
1 pc(s).
Net weight
5 kg
Gross weight
7 kg
Customs tariff number
84799070
EAN
4028177981188