Wire feed block WT 12

Article no.: AS 4051213

The WT 12 wire feed block is used to feed the wires safely and flexibly to the fully automated wire cabling machine Wire Terminal WT C. The wire feed block can be individually set up via a quick-closing mechanism.

Article no.:
AS 4051213
Version
Plug-in
Product description
The WT 12 wire feed block is used to feed the wires safely and flexibly to the fully automated wire cabling machine Wire Terminal WT C. The wire feed block can be individually set up via a quick-closing mechanism.
Benefits
Safe wire feeding via innovative wire guide system including quick-closing mechanism
Wire entry into the wire feed block via safe hose guide
Ensures flexible and easy replacement of the wires
Technical specifications
The Wire Terminal can accommodate a total of three wire feed blocks for a maximum of 36 wires
12 wire types can be captured per feed block
Supply includes
Wire feed block WT 12
Suitable for Model No.
4051.205
4051.210
Packaging unit
1 pc(s).
Net weight
0.8 kg
Gross weight
1.068 kg
Customs tariff number
84798997
EAN
4028177981201