- Article no.:
- AS 4052.202
- Version
- Uninsulated
- Product description
- Multi-piece screwdriver set.
- Benefits
- Minimal force required, thanks to ergonomically styled handle
- Handle head with roll-off protection and clear screw marking
- Black coated blade tip to preserve precision and accuracy of fit
- Material
- Blade: Chromium molybdenum vanadium alloy
Inside of handle: Hard plastic
Handle body: elastic, highly flexible plastic
- Color
- Handle: Anthracite and Rittal Power Pink
- Supply includes
- 5-piece set
- Output
- TX 10
- TX 15
- TX 20
- TX 25
- TX 30
- Packaging unit
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.455 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807334
- ETIM 9
- EC000144
- ETIM 8
- EC000144
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver Set uninsulated Tx10_15_20_25_30