- Article no.:
- AS 4053.400
- Product description
- Precisely manufactured screwdriver with long shaft for industrial use.
- Benefits
- Robust viewing box
- Secure storage
- Technical specifications
- Tool adaptation E 6.3 (¼")
- Material
- High-grade special tool steel
- Supply includes
- Set of 6 bits
Transparent box
- Output
- SL 3.5 x 0.6 mm
- SL 4 x 0.8 mm
- SL 5.5 x 1 mm
- PH 1
- PH 2
- PZ 2
- Length
- 73 mm( 2.87 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.099 kg
- Customs tariff number
- 82079030
- EAN
- 4028177807556
- ETIM 9
- EC002120
- ETIM 8
- EC002120
- ECLASS 8.0
- 21044204
- Product description
-
Industrial bit set for cordless screwdriver with long shaft