- Article number:
- AS 4052.003
- Version
- For slotted screws
- Product description
- Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
- Benefits
- Handle head with roll-off protection and clear screw marking
- Black coated blade tip to preserve precision and accuracy of fit
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chromium molybdenum vanadium alloy
Inside of handle: Hard plastic
Handle body: elastic, highly flexible plastic
- Color
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 3.5 mm
- Blade length
- 100 mm
- Blade (width x thickness)
- 3.5 x 0.6 mm
- Output
- SL
- Handle dia.
- 25 mm
- Handle length
- 86 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.037 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807044
- ETIM 9
- EC000144
- ETIM 8
- EC000158
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver uninsulated SL 3,5 x 0,6