- Article number:
- AS 4052.022
- Version
- For Pozidriv recessed head
- Product description
- Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
- Benefits
- Handle head with roll-off protection and clear screw marking
- Black coated blade tip to preserve precision and accuracy of fit
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chromium molybdenum vanadium alloy
Inside of handle: Hard plastic
Handle body: elastic, highly flexible plastic
- Color
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 6 mm
- Blade length
- 100 mm
- Output
- PZ 2
- Handle dia.
- 36 mm
- Handle length
- 106 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.096 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807112
- ETIM 9
- EC000144
- ETIM 8
- EC000144
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver uninsulated PZ