- Article no.:
- AS 4052058
- Version
- For TX
- Product description
- Ergonomic screwdriver which adapts perfectly to the hand, thereby minimising the force required.
- Benefits
- Handle head with roll-off protection and clear screw marking
- Black coated blade tip to preserve precision and accuracy of fit
- Optimum interconnection of hand and handle supports higher torques and longer, fatigue-free working
- Material
- Blade: Chromium molybdenum vanadium alloy
Inside of handle: Hard plastic
Handle body: elastic, highly flexible plastic
- Color
- Handle: Anthracite and Rittal Power Pink
- Blade dia.
- 6 mm
- Blade length
- 115 mm
- Output
- TX 30
- Handle dia.
- 39 mm
- Handle length
- 112 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.108 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807198
- ETIM 9
- EC000801
- ETIM 8
- EC000801
- ECLASS 8.0
- 21040406
- Product description
-
Screwdriver uninsulated Tx 30