- Article no.:
- AS 4054030
- Version
- Straight
- Product description
- For crimping wire end ferrules without an insulating sleeve according to DIN 46228 Part 1 and wire end ferrules with an insulating sleeve according to DIN 46228 Part 4.
- Benefits
- Front or side mounting of the wire end ferrule through a rotatable head
- Minimal force required for large conductor cross-sections
- Pressing operation with a consistently high quality
- Unlockable forced lock
- Self-adjusting
- Material
- High-grade special tool steel
- Surface finish
- Coated, black, matt
- Color
- Handle: Anthracite and Rittal Power Pink
- Crimping
- Trapezoid crimp
- Cable entry direction
- front and side
- Dimensions
- Length: 180 mm( Length: 7.09 ˝ )
- AWG
- 26 ‐ 8
- For cross section
- 0.14 ‐ 10 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.35 kg
- Gross weight
- 0.388 kg
- Customs tariff number
- 82032000
- EAN
- 4028177955936
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
- AS crimping tool for cross-section 0.14 – 10 mm², rotating head, trapezoidal crimp