- Article no.:
- AS 4054505
- Product description
- Replaceable cutter cassettes for cables with different cross-sections. Also suitable for special insulation.
- Color
- Red
- Suitable for Model No.
- 4054.305
- For cross section
- 4 ‐ 16 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.014 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807778
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21043711
- Product description
-
Replacement blade for stripping tool 4 - 16mm²