- Article number:
- AS 4054.510
- Product description
- Replaceable cutter cassettes for cables with different cross-sections. Also suitable for special insulation.
- Color
- Blue
- Suitable for Model No.
- 4054.310
- For cross section
- 0.1 ‐ 4 mm²
- Packaging unit
- 1 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.015 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807785
- ETIM 9
- EC001509
- ETIM 8
- EC001509
- ECLASS 8.0
- 21043711
- Product description
-
Replacement blade for stripping tool 0,1 - 4mm²