Electronic side cutter

Article no.: AS 4054750

With pointed head, angled at 21° and with small chamfer

Article no.:
AS 4054750
Product description
With pointed head, 21° angled blades and small chamfer.
Benefits
Uniform, smooth opening thanks to opening springs
Ergonomically shaped handles
Box joint for long-term stability and optimum force path
Material
High-grade special tool steel
Surface finish
Polished, oiled
Color
Handle: Anthracite and Rittal Power Pink
Dimensions
Length: 115 mm
( Length: 4.53 ˝ )
Packaging unit
1 pc(s).
Net weight
0.08 kg
Gross weight
0.088 kg
Customs tariff number
82032000
EAN
4028177807853
ETIM 9
EC000165
ETIM 8
EC000165
ECLASS 8.0
21043711
Product description
Electronic side cutter