- Article no.:
- AS 4055180
- Version
- With 3-way split
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- 5 dies
5 stamps
Plastic case
- Workable material
- Stainless steel
- For thread
- M16
- M20
- M25
- M32
- M40
- Note
- Tension screws with a ball bearing must be used when operating with a wrench
- Max. machinable material thickness, stainless steel / diameter of hole punch / to fit hydraulic screw Model No. / to fit tension screw Model No.
- 2 mm / 16.2 mm / 4,055,665 / 4,055.632
2 mm / 20.4 mm / 4,055,665 / 4,055.632
2 mm / 25.4 mm / 4,055,665 / 4,055.632
2.5 mm / 32.5 mm / 4,055,663 / 4,055.633
2.5 mm / 40.5 mm / 4,055,663 / 4,055.634
- Packaging unit
- 1 pc(s).
- Net weight
- 0.849 kg
- Gross weight
- 1.098 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808171
- ETIM 9
- EC002121
- ETIM 8
- EC002121
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch set, metric for stainless steel, round, with triple splitting