- Article no.:
- AS 4055122
- Version
- With 3-way split
- Product description
- For punching round cut-outs. The hole punch is operated with a wrench or hydraulic punch.
- Supply includes
- Die
Stamp
- Workable material
- Stainless steel
- Max. material thickness that can be machined for stainless steel
- 2 mm
- Ø hole punch
- 22.5 mm
- Note
- Tension screws with a ball bearing must be used when operating with a wrench
- Suitable for hydraulic bolt order number
- 4055.665
- Tension screw (Ø x L)
- 11.1 x 60 mm
- Hydraulic tension screw Ø
- 11.1 mm
19 cm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.093 kg
- Gross weight
- 0.113 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808010
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Splitter hole punch, round for stainless steel, round, with triple splitting