- Article no.:
- AS 4055441
- Version
- Flattened to 20.1 mm on 4 sides
- Product description
- For punching cut-outs with a special shape. The hole punch is operated with a wrench or hydraulic punch.
- Benefits
- With side chute for waste
- No jamming of die
- Supply includes
- Die
Stamp
Tension bolts
Lock nut
Thrust nut with ball bearing
Adapter for hydraulics
Plastic case
- Workable material
- Carbon steel
- Max. material thickness that can be machined for sheet steel
- 2 mm
- Ø hole punch
- 22.5 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.723 kg
- Gross weight
- 0.753 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808508
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Hole punch, special contour for sheet steel