Hole punch, heavy connectors for carbon steel

Article no.: AS 4055460

For punching rectangular cut-outs for connectors

Article no.:
AS 4055460
Product description
For punching rectangular cut-outs for connectors. The hole punch is operated with a hydraulic punch.
Benefits
With side chute for waste
No jamming of die
When the die and stamp are compressed, the mounting holes for connectors are marked on the metal sheet between them
Supply includes
Die
Stamp
Tension bolts
Lock nut
Workable material
Carbon steel
Max. material thickness that can be machined for sheet steel
2 mm
▭ hole punch
36 x 52 mm
Packaging unit
1 pc(s).
Net weight
2.8 kg
Gross weight
2.87 kg
Customs tariff number
82073010
EAN
4028177808515
ETIM 9
EC000156
ETIM 8
EC000156
ECLASS 8.0
21049047
Product description
Hole punch, heavy connectors for sheet steel
Documentation
Instructions