- Article number:
- AS 4051.112
- Product description
- For placing the insulation stripping machine S22 on the WS 540. The console can be put on the left and on the right side.
- Technical specifications
- Console area (W x D): 278 x 178 mm
- Height-adjustable up to 480 mm
- Material
- Carbon steel
- Color
- RAL 7016
- Mounting tip
- The insulation stripping machine console is also suitable for component supports 4051.102 and 4051.103
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 3.1 kg
- Gross weight
- 4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957350
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
- Console for accepting an insulation stripping machine