- Article no.:
- AS 4051115
- Product description
- For waste disposal directly at the workstation.
- Benefits
- Front mounting without impairing legroom
- Technical specifications
- Dimensions (W x H x D): 150 x 290 x 320 mm
- Capacity: 12 liters
- Material
- Plastic
- Color
- Dark gray
- Supply includes
- Waste bin
Bracket
Assembly components
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 2.3 kg
- Customs tariff number
- 39211900
- EAN
- 4028177957503
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Waste container, including holder