- Article no.:
- GA 9106210
- Material
- Housing: Cast aluminum
Cover: cast aluminum, all-round CR foam rubber round core seal
- Surface finish
- Textured paint
- Color
- RAL 7001
- Supply includes
- Housing with cover
Cover screws, captive
Screws for attaching support rails
Screw for connection of the PE conductor
- Protection category NEMA
- NEMA 4
- Protection category IP to EN 60 529
- IP 66
- IK code
- IK08
- Dimensions
- Width: 175 mm
Height: 80 mm
Depth: 58 mm( Width: 6.89 ˝
Height: 3.15 ˝
Depth: 2.28 ˝ )
- Base material
- Cast aluminum
- Packaging unit
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.584 kg
- Customs tariff number
- 84879090
- EAN
- 4028177145382
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
GA Cast aluminium enclosure, WHD: 175x80x57 mm, Cast aluminum, without mounting plate, with cover