Pushbutton boxes PB extra deep

Article no.: PB 8017685

Model no.: PB01305X1C

The NEMA rated PB series pushbutton box enclosure is designed for indoor and outdoor use to house pushbuttons, selector switches, and pilot lights. This enclosure protects equipment from dirt, dust, sprayed water, oil, and coolants.

Article no.:
PB 8017685
Model no.:
PB01305X1C
Material
Carbon steel
Surface finish
Housing and cover: Dipcoat primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Wall mounting bracket
Mounting panel: Zinc-plated
Cover screws, captive
Hole diameter
30.5 mm
Number of holes
1
Number of columns
1
Number of rows
1
Dimensions
Width: 101 mm
Height: 101 mm
Depth: 120 mm
( Width: 3.98 ˝
Height: 3.98 ˝
Depth: 4.72 ˝ )
Protection category NEMA
NEMA 12
NEMA 13
NEMA 4
Packaging unit
1 pc(s).
Net weight
3 lb
Gross weight
3.086 lb
Customs tariff number
7326908688
UPC-Code
81175
Product description
PB pushbutton box, extra deep, 1-hole, 30.5 mm hole diameter, 3.98" H x 3.98" W x 4.72" D, Carbon Steel, Light Gray
Data sheets
Drawings