- Article no.:
- SZ 2422000
- Product description
- For raising the roof for ventilation purposes, available in three different heights.
- Material
- Hexagon steel section
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- Not suitable for crane transportation
- Dimensions
- Height: 10 mm( Height: 0.39 ˝ )
- Dimensions
- Thread: M12
- Suitable for
- Enclosure type: VX
TS
- Packaging unit
- 4 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.161 kg
- PCF/VE (cradle-to-gate)
- 0.6 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177022775
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Spacer, for TS roof plate, H: 10 mm