- Article number:
- SZ 4315.820
- Version
- Door operated switch with LED interconnecting cable
- Length
- 1,000 mm( 39.4 ˝ )
- Suitable for Model No.
- 4140.810
- 4140.820
- 4140.830
- 4140.840
- Dimensions
- Length: 1,000 mm( Length: 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.125 kg
- Gross weight
- 0.171 kg
- Customs tariff number
- 85365080
- EAN
- 4028177630178
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Door-operated switch, for System light LED compact, L: 1000 mm, with LED interconnecting cable