- Article number:
- CX 6746.000
- Version
- One-piece consoles
- Material
- Housing: Carbon steel, 1.5 mm
Door and console lid: Carbon steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Carbon steel, 2.5 mm
- Surface finish
- Housing, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting panel: Zinc-plated
- Color
- RAL 7035
- Supply includes
- Housing, solid back and sides
Door or double door at front, with 3-point locking system
Mounting panel
Cover with cam locks, hinged at rear, 2 stays with automatic locking. Unlocking automatically on the left, manually on the right.
Gland plate
Lock: 3 mm double-bit
- Dimensions
- Width: 600 mm
Height: 970 mm
Depth: 400 mm( Width: 23.6 ˝
Height: 38.2 ˝
Depth: 15.7 ˝ )
- Dimensions of mounting plate (W x H)
- 520 mm x 900 mm( 20.5 ˝ x 35.4 ˝ )
- Top depth
- 495 mm( 19.5 ˝ )
- Bottom depth
- 400 mm( 15.7 ˝ )
- Number of doors
- 1
- IK code
- IK10
- Protection category IP to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Base material
- Carbon steel
- Dimensions
- Width: 600 mm
Height: 970 mm
Top depth: 495 mm
Bottom depth: 400 mm( Width: 23.6 ˝
Height: 38.2 ˝
Top depth: 19.5 ˝
Bottom depth: 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 45 kg
- Gross weight
- 48.875 kg
- Customs tariff number
- 94032080
- EAN
- 4028177983618
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
CX one-piece console, WHD: 600x970x400 mm, carbon steel