- Article no.:
- TS 7826.885
- Product description
- To replace standard roof. Fitted with a sliding bracket at the rear. Rubber clamping profile on both sides to secure cable bundles and wiring harnesses. The symmetrical design of the frame allows for cable entry from the side by rotating the roof plate. The two-piece design allows for easy retro-fitting.
- Material
- Carbon steel
- Color
- RAL 7035
- Suitable for
- Width: 800 mm
Depth: 800 mm( Width: 31.5 ˝
Depth: 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 9.017 kg
- Gross weight
- 9.492 kg
- Customs tariff number
- 94039910
- EAN
- 4028177345362
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
DK-TS8 Roof plate, WxD: 800x800 mm, 2-part, For cable entry