- Article no.:
- DK 7955110
- Version
- PDU Basic
- Product description
- Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, all IT racks can easily be equipped with a professional power distribution system. In the case of the TS IT rack, mounting is even possible without tools. The compact design enables easy mounting.
- Material
- Aluminum section, black anodized
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 970 mm( Width: 1.73 ˝
Depth: 2.44 ˝
Length: 38.2 ˝ )
- Number of sockets and type
- 24 x C13 / 4 x C19
- Outlets
- 24 x Non-Heating Apparatus Socket C13
4 x Non-Heating Apparatus Socket C19
- Rated current (max.)
- 16 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~
- Length of connection cable
- 3 m( 118 ˝ )
- Type of connection (electrical)
- CEE
- Guidelines
- EMC Directive 2014/30/EU
- Low-Voltage Directive 2014/35/EU
- Standards
- EN 60950-1
- Operating temperature range
- 0 °C...45 °C( 32 °F...113 °F )
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C( -13 °F...158 °F )
- Suitable for
- Enclosure type: TS IT: ≥ 1,200 mm( Enclosure type: TS IT: ≥ 47.2 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.133 kg
- Gross weight
- 3.333 kg
- Customs tariff number
- 85366990
- EAN
- 4028177684911
- ETIM 9
- EC002762
- ECLASS 8.0
- 27142604
- Product description
-
DK PDU international, basic version, Compact basic power distributor, WLD: 44x970x62 mm, 24xC13, 4xC19, black, CEE, 1~, 16 A