- Article no.:
- CP 6536.010
- Version
- With support arm connection CP 40, stainless steel
- Material
- Housing and door: Stainless steel 1.4301 (AISI 304)
Handle strips: Plastic approved for use with foodstuffs, dyed blue
- Surface finish
- Brushed, grain 400
- General color
- Stainless steel
- Color
- Handle strips: Similar to RAL 5002
- Supply includes
- Housing of all-round solid construction
Cut-out and reinforcement for support arm system CP 40 stainless steel
Fastener with guide plate
Door with sealing frame and side handle strips
Lock: 3 mm double-bit
- Dimensions
- Width: 400 mm
Height: 300 mm
Depth: 150 mm( Width: 15.7 ˝
Height: 11.8 ˝
Depth: 5.91 ˝ )
- Protection category IP to IEC 60 529
- IP 66
- Protection category NEMA
- NEMA 12
- Note
- The support arm connection and door catch may be swapped over by rotating the enclosure
- 3 mm double-bit lock insert may be exchanged for 41 mm lock inserts, plastic handles and T handles, type C
- Base material
- Stainless steel 1.4301 (AISI 304)
- Note on Model No.:
- Compatible mounting plate 5050.430 with shipping bag 5050.507
- Packaging unit
- 1 pc(s).
- Net weight
- 7.125 kg
- Gross weight
- 7.44 kg
- Customs tariff number
- 94032080
- EAN
- 4028177220379
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505
- Product description
-
CP Command panel housing with door, WHD: 400x300x150 mm, Stainless steel 1.4301