Operating housing with handle strips

Article no.: CP 6320400

Command panel with handle strips in contemporary design of sheet steel, with Ø 130 mm support arm cut-out to fit CP 60/120/180 support arm system, service access optionally from the front or rear, aluminum front panel easily removable for machining, protection category IP 55

Article no.:
CP 6320400
Material
Housing and door: Carbon steel
Handle strips: Aluminum
Front panel: Aluminum
Cover caps: Plastic
Surface finish
Housing and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodized
Front panel: Natural anodized.
Color
Housing and door: RAL 7035
Handle strip: Natural anodized
Front panel: Natural anodized.
Cover caps: Similar to RAL 7024
Supply includes
Housing with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminum front panel
Side handle strips and cover caps
Cam lock with 3 mm double-bit insert
Integral interior mounting bracket with TS system punchings
Dimensions
Width: 500 mm
Height: 500 mm
Depth: 210 mm
( Width: 19.7 ˝
Height: 19.7 ˝
Depth: 8.27 ˝ )
Protection category IP to IEC 60 529
IP 55
Version
Service access from rear
Note
The support arm connection and door catch may be swapped over by rotating the enclosure
Optional: Support arm connection Ø 130 mm, preformed off-center in the reinforcement plate, easily drilled out
Lock systems for servicing access from the rear: 27 mm lock inserts, type A, lock cylinder, plastic handles and T-handles, type B
Base material
Aluminum
Lock
Lock version: Cam
No. of locks: 2
Lock Insert: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
13.537 kg
Gross weight
14.249 kg
Customs tariff number
94032080
EAN
4028177693999
ECLASS 8.0
27180505
Product description
CP Operating housing with handle strips, WHD: 500x500x210 mm, Sheet steel, handle strips made of aluminum, Servicing access from the rear
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details