- Article no.:
- CP 6106110
- Product description
- For external or internal reinforcement of housings in the relevant size. Smaller housings may also be mounted directly without reinforcement.
- Material
- Carbon steel
- Supply includes
- Mounting hardware Support section2 gaskets
- Support arm connection (type)
- CP 60
- Installation options
- for support arm connection Ø 130 mm
- Suitable for
- Width: ≥ 300 mm
Depth: ≥ 150 mm( Width: ≥ 11.8 ˝
Depth: ≥ 5.91 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.9 kg
- PCF/VE (cradle-to-gate)
- 3.4 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177698420
- ETIM 9
- EC002535
- ECLASS 8.0
- 27182604
- Product description
-
CP Enclosure reinforcement, rigid, CP 60, from enclosure dimensions: 300x150 mm