- Article no.:
- CP 6206440
- Version
- For mounting between the command panel and
Coupling CP 60, 6206.340 or attachment CP 60, 6206.340
- Product description
- Mounted between coupling, system 60/120 or attachment, system 60 and the command panel
- Material
- Die-cast zinc
- Color
- RAL 7035
- Supply includes
- Seals
Fasteners
- Rifid y/n
- Yes
- Packaging unit
- 1 pc(s).
- Net weight
- 0.32 kg
- Gross weight
- 0.338 kg
- Customs tariff number
- 79070000
- EAN
- 4028177684430
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Tilting adaptor 10°, CP 60/120, for support arm connection 120 x 65 mm