- Article no.:
- CP 6206320
- Product description
- For rigid fastening of the housing to the 60 support arm system
- Material
- Die-cast zinc
- Color
- RAL 7035
- Supply includes
- Seals
Self-tapping screws for support section attachment - Rifid y/n
- Yes
- Packaging unit
- 1 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 0.992 kg
- Customs tariff number
- 83024900
- EAN
- 4028177684362
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- CP Attachment CP 60, for support arm connection Ø 130 mm
- Declarations
- Manufacturer's declaration
- Documentation
- Instructions