- Article no.:
- CP 6212050
- Product description
- Attached to the connection components with 4 self-tapping screws in the screw channel. May be cut to any length, no thread-tapping required. Closed cable duct with a large cross-section.
- Material
- Support section: Extruded aluminum section
- Color
- Support section: RAL 7035
- Supply includes
- Support section
- Length
- 500 mm( 19.7 ˝ )
- Dimensions
- Width: 75 mm
Height: 120 mm
Length: 500 mm( Width: 2.95 ˝
Height: 4.72 ˝
Length: 19.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.875 kg
- Gross weight
- 4.18 kg
- Customs tariff number
- 76042100
- EAN
- 4028177683938
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Support section CP 120, solid, L: 500 mm