- Article no.:
- CP 6508010
- Version
- Connection to Rittal support arm systems
CP 40
CP 60
CP 120 via adapter from support arm connection Ø 130 mm to 120 x 65 mm
- Product description
- For rear connection of slimline command panels. Removable cover for easy cable routing.
- Material
- Cast aluminum
- Color
- Console, lid: RAL 7024
- Supply includes
- 2 cable ties
Seal and assembly components
- Rifid y/n
- Yes
- Note
- Depending on the application, an attachment or coupling is required
- Packaging unit
- 1 pc(s).
- Net weight
- 0.659 kg
- Gross weight
- 0.685 kg
- Customs tariff number
- 76169990
- EAN
- 4028177263932
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Connection console, for support arm connection 120x65 mm