- Article no.:
- CP 6218640
- Version
- For support arm combination CP 180 to 120
- Benefits
- Integral adjustment facility
- Applications
- Connection component between large and small support arm systems, where this arrangement is chosen for static, visual or cost reasons.
- For mounting small, flat command panel if the load capacity of a larger system is needed horizontally for long jib lengths
- Material
- Cast aluminum
- Color
- RAL 7035
- Supply includes
- Seals
Self-tapping screws for support section attachment
- Rifid y/n
- Yes
- Packaging unit
- 1 pc(s).
- Net weight
- 1.4 kg
- Gross weight
- 1.52 kg
- Customs tariff number
- 76169990
- EAN
- 4028177683914
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Adaptor, for support arm combination CP 180/120