Adapter for IP compartmentalization for support arm connection Ø 130 mm

Article no.: CP 6052700

For ensuring the protection category between the operating housing and stand/support arm system.

Article no.:
CP 6052700
Product description
For mounting commercially available cable entry components with an external diameter M63 x 1.5. For ensuring the protection category between the operating housing and stand/support arm system.
Applications
Partitioning of an operating housing:
Coupling CP 60/120/180 for support arm connection Ø 130 mm, 6206.300, 6212.300, 6218.300
Attachment CP 60/120 for support arm connection Ø 130 mm, 6206.320, 6212.320
Angle coupling 90°, CP 60/120, 6206.380, 6212.380
Material
Aluminum
Surface finish
Black, anodized
Supply includes
Adaptor
Seals
Assembly screws
Packaging unit
1 pc(s).
Net weight
0.15 kg
Gross weight
0.194 kg
Customs tariff number
76169990
EAN
4028177708051
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
CP Adaptor for IP compartmentalisation, for support arm connection Ø 130 mm
Declarations
Manufacturer's declaration
Documentation
Info sheet
Data sheets
Technical details