Cam lock HD

Article number: HD 9980.111

Model no.: HD LOCK

Stainless steel quarter turn for hygienic areas with flat seal flush on the outside. The quarter turns for hygienic areas meet the hygiene requirement acc. to DIN EN 1672-2, DIN EN 14159 and EHEDG Doc. 8. The gaskets meet the requirements of the FDA 21 CFR 177.2600 and VO 1935/2004.

Article number:
HD 9980.111
Model no.:
HD LOCK
Product description
Hygienic Design version for easy, safe cleaning.
Applications
May be integrated into customized applications, e.g. covers of machine panels.
Material
Stainless steel 1.4404 (AISI 316L)
Locking lug, locknut: Steel, zinc-plated
Note
Lock spare parts for our Hygienic Design compact enclosures can be found on the respective product page.
Suitable for
Enclosure type: AE stainless steel
Packaging unit
1 pc(s).
Gross weight
0.273 lb
UPC-Code
92323
ETIM 9
EC000327
ECLASS 8.0
27409217
Documentation
Info sheet
Data sheets
Technical System Catalogue
Technical details