Mounting plates spacer for HD large enclosure

Article number: HD 4000.508

For a continuous mounting surface in bayed suites where the mounting plate is set forward.

Article number:
HD 4000.508
Product description
For a continuous mounting surface in bayed suites where the mounting plate is set forward.
Material
Carbon steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Assembly components
Suitable for
Height: = 1,800 mm
( Height: = 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
5.5 kg
Gross weight
6 kg
Customs tariff number
94039910
EAN
4028177693722
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216
Documentation
Instructions
Data sheets
Technical System Catalogue