Roof plate for VX

Article number: VX 5051.060

Article number:
VX 5051.060
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 800 mm
Depth: 500 mm
( Enclosure type: VX
Width: 31.5 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
4.6 kg
Gross weight
6.6 kg
EAN
4028177928008
ETIM 9
EC000744
ETIM 8
EC000261
ECLASS 8.0
27182405