Door, right for two-door VX

Article no.: VX 5051103

Article no.:
VX 5051103
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Dimensions
Width: 500 mm
Height: 1,800 mm
( Width: 19.7 ˝
Height: 70.9 ˝ )
Suitable for
Enclosure type: VX
Supply includes
Locking rod, complete
Lock: 3 mm double-bit
Packaging unit
1 pc(s).
Net weight
18.2 kg
Gross weight
27.05 kg
Customs tariff number
94039910
EAN
4028177927575
ETIM 9
EC000747
ECLASS 8.0
27182204