Rear panel for VX

Article no.: VX 5051068

Article no.:
VX 5051068
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Enclosure type: VX
Width: 1,200 mm
Height: = 1,400 mm
( Enclosure type: VX
Width: 47.2 ˝
Height: = 55.1 ˝ )
Packaging unit
1 pc(s).
Net weight
19.8 kg
Gross weight
36.32 kg
EAN
4028177927926
ETIM 9
EC002524
ECLASS 8.0
27182101