Locking rod for VX

Article no.: VX 5051112

Article no.:
VX 5051112
Supply includes
Locking rod, complete
Lock plate
Lock, incl. double-bit insert
Lock: 3 mm double-bit
Mounting element, locking rod
Suitable for
Enclosure type: VX single-door
VX double-door, main door
Height: 1,400 mm
( Enclosure type: VX single-door
VX double-door, main door
Height: 55.1 ˝ )
Supply includes
Locking rod, complete
Lock plate
Lock, incl. double-bit insert
Lock: 3 mm double-bit
Mounting element, locking rod
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
83015000
EAN
4028177927483
ETIM 9
EC000747
ECLASS 8.0
27409217