Glazed aluminum door, one-piece for VX IT

Article no.: VX_IT 5051211

Enclosure Keys

Article no.:
VX_IT 5051211
Material
Aluminum
Viewing door: Single-pane safety glass, 3 mm
Surface finish
Front door: Aluminum, anodized/spray-finished
Color
VX comfort handle, hinges, horizontal profile: RAL 9005
Supply includes
Door with VX comfort handle for semi-cylinder with security lock 3524 E
Hinges 180°, mounted
Incl. assembly parts for mounting on surfaces
Suitable for
Width: 600 mm
Height: 2,200 mm
( Width: 23.6 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
14 kg
Gross weight
15.2 kg
Customs tariff number
94039910
EAN
4028177968073