Door, left for AX

Article number: AX 5051.340

Article number:
AX 5051.340
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Width: 500 mm
Height: 760 mm
( Width: 19.7 ˝
Height: 29.9 ˝ )
Packaging unit
1 pc(s).
Net weight
7.3 kg
Gross weight
7.52 kg
Customs tariff number
94039910
EAN
4028177949232
ETIM 9
EC000261
ECLASS 8.0
27180101