Rear panel for VX SE, TS

Article no.: TS 5050121

Article no.:
TS 5050121
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Rear panel
Assembly components (set)
Dimensions
Width: 800 mm
Height: 1,800 mm
( Width: 31.5 ˝
Height: 70.9 ˝ )
Supply includes
Rear panel
Assembly components (set)
Packaging unit
1 pc(s).
Net weight
18 kg
Gross weight
33 kg
Customs tariff number
94039910
EAN
4028177650114
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101