- Article no.:
- TS 5050124
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Rear panel
Assembly components (set) - Dimensions
- Width: 600 mm
Height: 1,400 mm( Width: 23.6 ˝
Height: 55.1 ˝ ) - Supply includes
- Rear panel
- Assembly components (set)
- Packaging unit
- 1 pc(s).
- Net weight
- 10 kg
- Gross weight
- 20 kg
- Customs tariff number
- 94039910
- EAN
- 4028177650145
- ETIM 9
- EC002524
- ETIM 8
- EC002524
- ECLASS 8.0
- 27182101