- Article no.:
- TS 5050127
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Rear panel
Assembly components (set) - Dimensions
- Width: 600 mm
Height: 2,000 mm( Width: 23.6 ˝
Height: 78.7 ˝ ) - Supply includes
- Rear panel
- Assembly components (set)
- Packaging unit
- 1 pc(s).
- Net weight
- 14.5 kg
- Gross weight
- 29.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177650176
- ETIM 9
- EC002524
- ETIM 8
- EC002524
- ECLASS 8.0
- 27182101