Rear panel for VX SE, TS

Article no.: TS 5050135

Article no.:
TS 5050135
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Rear panel
Assembly components (set)
Dimensions
Width: 1,200 mm
Height: 2,000 mm
( Width: 47.2 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
29.5 kg
Gross weight
40 kg
Customs tariff number
94039910
EAN
4028177650251
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101